CONTEG ProServer
| Parametr | Value |
|---|---|
| Specification: |
CONTEG Pro Server software can be installed onto any server with Windows 7 OS or higher. Third-party devices can be integrated using ModbusTCP or SNMP, while cameras can be integrated via ONVIF. The base units communicate with the server via LAN or WAN. Data from remotely monitored environments without cable connection can be sent to the server using a cellular radio network and VPN connection with a 3G/4G mobile data modem, using the necessary hardware |
| Access via a web browser |
CONTEG Pro Server is available anywhere and anytime on a smartphone, tablet, or PC via the HTML5 user interface; Chrome or Firefox browser is recommended. |
| Minimum hardware specifications for installation |
CPU: Dual-Core CPU is recommended; Intel Xeon 3050 2.1 GHz or higher; AMD Opteron 1218 2.6 GHz or higher RAM: 1 GB (2 GB or more and dual-channel recommended) Network: Ethernet 100/1000baseT (1 Gbit recommended) GPU: Integrated or discrete, 1024 × 768 minimum, 16bit colors. Hard Disk: Minimum 100 Gbyte free (depends on the number of servers, cameras, rules, and logging settings), NTFS file system (on Windows); Recommended: 7200 RPM or faster SATA/SAS HDDs and RAID1/RAID5 Operating System: Windows 7 64 bit or Windows Server 2008 R2; Recommended: Windows 10 64 bit or Windows Server 2016; Note: Windows Server Core versions are not supported |
| Code |
RMS-CPS-VS Adding one virtual sensor license to CONTEG Pro Server RMS-CPS-VS-25 Adding 25 virtual sensors license to CONTEG Pro Server RMS-CPS-IP-CAM Adding one third-party IP Camera (1-year license) to CONTEG Pro Server RMS-CPS-TMPL Adding one network device (configured via template) license to CONTEG Pro Server RMS-CPS-CTP Adding one CoolTeg Plus unit (communicate via Touch-Display) license to CONTEG Pro Server |
CPS-User Manual
Dateigröße: 15912 kB
CPS-Template manual
Dateigröße: 682 kB
Install - CPS - v. 15.2.48
Dateigröße: 171752 kB
ContegProServer-14.2.48
Dateigröße: 122893 kB
Ramos-ACS-main.jpg
Dateigröße: 276 kB
Pro-server-webview-1.png
Dateigröße: 43 kB
Pro-server-webview-2.png
Dateigröße: 58 kB
Pro-server-webview-3.png
Dateigröße: 48 kB
Pro-server-webview-4.jpg
Dateigröße: 197 kB
Pro-server-webview-4.png
Dateigröße: 56 kB
Pro-server-webview-5.png
Dateigröße: 58 kB
Katalog
Produktkatalog – Daten und Telekommunikation Lösungen und Schränke
Dateigröße: 66209 kB
Broschüre – Komplexe lösungen für rechenzentren
Dateigröße: 3009 kB