RAMOS Optimax
| Parameter | Value |
|---|---|
| Senzors |
Support for up to 150 sensors (including expansion unit and virtual sensors) 8x auto-detection smart ports, adjustable as input or output 10x digital inputs 10× virtual sensors for monitoring 3rd party hardware using Modbus and SNMP protocol (can be licensed to 80) |
| Notification functions |
e-mail, SNMP traps, SMS, and calls in case of GSM version |
| Compatibility |
Compatible with RAMOS Ultra EXP / RDU door expansion modules via a single expansion port |
| Operating teperature |
Min. -35 ° C - Max. +70 ° C |
| Operating humidity |
Min. 20% - Max. 80% ( no condensation) |
| Package includes | external power supply (5V DC 3A) with exchangeable power cord, 19" brackets, crossover cable for adjustment, and mounting kit |
| Size | 44 x 432 x 50 mm (19" x 1RU) |
| Others |
A new Modbus RTU adapter can be connected to the expansion port 1 port for basic expansion expander (RAMOS-BEX-I8-D10) 10/100 port for Ethernet communication Internal buzzer Built-in webserver 1U low profile device with 19" holder |
RAMOS-Optimax.jpg
Dateigröße: 110 kB
RAMOS-Optimax_GSM_web.jpg
Dateigröße: 99 kB
RAMOS-Optimax_GSM_web2.jpg
Dateigröße: 148 kB
RAMOS-Optimax_GSM_web3.jpg
Dateigröße: 106 kB
Katalog
Produktkatalog – Daten und Telekommunikation Lösungen und Schränke
Dateigröße: 66209 kB
Broschüre – Komplexe lösungen für rechenzentren
Dateigröße: 3009 kB