RAMOS Plus
| Parameter | Value |
|---|---|
| Dimensions | 115 x 64 x 32 mm |
| Weight | 0.3 kg |
| Input Voltage | 5VDC |
| Operating temperature | Min. -35° C – Max. 80° C |
| Operating humidity | Min. 20%—Max. 80% (Non-Condensing) |
| MTBF | 1,400,000 hours |
| Others |
4 auto-sense intelligent sensor ports; can be set to either input or output All accessories powered via Intelligent ports Communication via SNMP v1, v2, and v3 Notification via email and SNMP traps Fully embedded TCP/IP and web server Syslog and history with sensor graphs Network management system integration Security login for user and administrator Optional built-in GSM modem available upon request Dual-Band UMTS/HSPA+ 900/2100MHz Quad-Band GSM/GPRS/EDGE 850/900/1800/1900MHz GPRS & EDGE multi-slot class 12 |
| Package includes |
RAMOS Plus monitoring device, power adapter, 1.5 m crossover patch cord cable, bracket with screws, and installation CD RAMOS Plus GSM monitoring device with 4 intelligent ports and built-in GSM modem; External GSM antenna with 3m long cable and SMA connector; Power supply 12VDC; Bracket with screws; 1.5m crossover LAN cable; CD and Manual |
RAMOS-PLUS.jpg
Dateigröße: 205 kB
Katalog
Produktkatalog – Daten und Telekommunikation Lösungen und Schränke
Dateigröße: 66209 kB
Broschüre – Komplexe lösungen für rechenzentren
Dateigröße: 3009 kB