Drenáž kondenzátu
| Vlastnost | Popis |
|---|---|
| Material | Plastic according to UL94V-0, umbra grey, waterproof with UV protection |
| IP rating | IP67 |
| Sealing | NBR |
| Dimensions | Ø 60×49.5 mm, 17.5 mm inside enclosure |
| Water flow rate | 200 ml/hour |
| Mounting | Vertically at the lowest point, thread M50x1.5 with nut |
Bild
drenaz_kondenzatu3.jpg
Dateigröße: 165 kB