Vertikální lišty 19", 21" a ETSI pro outTEG
Parameter | Value |
---|---|
Material | 2 mm galvanized sheet steel |
Application | in combination with N or L profiles |
Installation | on IDO-MR-Nxx/IDO-MR-Lxx rails |
Supply includes | assembly parts |

Bild
ETSI_rails_main.png
Dateigröße: 32 kB