Termoelektrická jednotka
| Parameter | Value |
|---|---|
| Material | Plastic parts in PC/ABS alloy. All parts self-extinguishing, according to UL 94V-0 |
| Color | RAL 7035 and RAL 7032 |
| Protection degree | IP55 |
| Electrical connection | By 4 pole Cage Clamp© connector |
| Sealing | Permanent sealing gasket in closed-cell foam polyethylene |
| Supply includes |
Thermoelectric cooling unit ready for connection |
Bild
thermoelectric_cooler_main.png
Dateigröße: 31 kB