outTEG OMR LITE pro montáž na sloup
| Parametr | Value |
|---|---|
| Material | Aluminum AlMg3 |
| Surface | Polyester epoxy coat |
| Color | RAL 7035 for outdoor use, optionally RAL 7046 for roof |
| IP Rating | IP65 (degree of protection can be reduced after mounting some accessories) |
| Mechanical protection | IK10 according to IEC 6226 |
| Supply includes | Double-walled outdoor cabinets, fully mounted Assembled with a perforated roof Natural ventilation between inner and outer walls Front door with two handles, key combination 333, door stop. Easily configured to a right or left hand door mounting Perforated internal horizontal rails on side panels Door stop |
Bild
OMR-DL-080605-main-WEB.jpg
Dateigröße: 72 kB
Bild
OMR-DL-080605-opened-WEB.jpg
Dateigröße: 123 kB
Bild
OMR-DL-080605-opened-back-WEB.jpg
Dateigröße: 74 kB
Bild
OMR-DL-080605-plus-ID-W-MP6-WEB.jpg
Dateigröße: 132 kB
Bild
OUTEGLITE---600x600x500-BOX-sestava-proudeni-multi.jpg
Dateigröße: 187 kB
Bild
OUTEGLITE---600x600x500-BOX-sestava-proudeni-peltier-multi.jpg
Dateigröße: 234 kB